IESNA:LM-63-2002
[TEST]P1055301
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-H1005D940-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2353
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1555.9 1539 1532.5 1520.8 1505.1 1485.6 1459.6 1432.3 1401.1 1365.9
1324.3 1284 1238.5 1192.9 1144.8 1095.4 1044.6 992.6 939.3 882
828.7 771.4 714.2 658.3 601 542.5 483.9 422.8 363 304.4
243.3 189.9 139.2 92.4 48.1 15.6 0
1555.9 1565 1554.6 1536.4 1506.4 1464.8 1415.4 1364.6 1303.5 1245
1182.5 1118.8 1049.8 979.6 908 837.8 767.5 698.6 632.2 565.9
502.1 439.7 379.9 322.6 277.1 240.7 206.8 174.3 145.7 118.4
95 74.2 54.6 37.7 23.4 10.4 0
1555.9 1546.8 1527.3 1481.7 1416.7 1350.3 1273.6 1191.6 1101.9 1012.1
918.4 828.7 741.5 660.9 586.7 516.5 444.9 395.5 359 323.9
288.8 260.2 232.9 206.8 184.7 163.9 143.1 124.9 108 91.1
74.2 59.8 46.8 33.8 20.8 10.4 0
1555.9 1546.8 1507.7 1440.1 1362 1268.4 1169.5 1061.5 953.6 849.5
749.3 660.9 576.3 495.6 437.1 398.1 360.3 329.1 296.6 269.3
244.6 222.5 201.6 182.1 163.9 147 130.1 114.5 98.9 84.6
70.2 57.2 44.2 32.5 20.8 10.4 0
1555.9 1550.7 1512.9 1438.8 1349 1248.9 1138.3 1018.6 904.1 797.5
696 606.2 519.1 452.7 412.4 376 343.4 313.5 283.6 257.6
235.5 214.6 195.1 176.9 158.7 141.8 126.2 111.9 96.3 82
68.9 55.9 42.9 31.2 19.5 9.1 0
